Benefits to Elastomeric CCF
- Smooth, durable external surface is easily cleaned and resists dirt, moisture absorption, and microbial growth – even if torn or punctured
- CFC free, non-fibrous, non-dusting, and non-toxic
- Higher temperature limit than polyethylene CCF, able to withstand service temperature spikes without permanent failure
- More flexible than polyethylene CCF at 75°F, allowing expansion and contraction in hot and cold cycle applications
- Resists compression and retains its thermal insulating capacity
- Outer moisture vapor barrier or liner not required
Ratings
Complies with NFPA 90A and 90B, UL 723/ASTM E84, ASTM G-21 (Fungi Resistance), ASTM C 534, UL 181 (Mold Growth/Humidity and Air Erosion), UL 94, UL 723, NY City MEA, City of Los Angeles RR, MIL-P-15280J
Closed Cell Foam Guide Specification
Option: Provide Elastomeric Closed Cell Foam Insulation in lieu of standard. Insulation shall conform to UL 181 for erosion and NFPA 90A for fire, smoke and melting, and comply with a 25/50 Flame Spread and Smoke Developed Index per ASTM E-84 or UL 723. Additionally, insulation shall comply with Antimicrobial Performance Rating of 0, no observed growth, per ASTM G-21. Polyethylene insulation is not acceptable.
Additional Anti-Mold Strategies
Available On All ENVIRO-TEC Fan Coil Products:
- IAQ Drain Pan: sloped toward drain connection, stainless steel construction, externally insulated, easily removed for cleaning
- Easily Removable Filters and Coils for replacement and cleaning
- Large Coil Face Area to reduce condensation blow-off
Available On VH Series Fan Coil Units:
- Motorized Coil Bypass Damper and Variable Speed Fan Coil for dehumidification during part-load conditions
- Synthetic Media Filter does not support mold growth
- Ship In Advance Risers allows installation and pressure testing during building construction, prior to units arriving on job site
- Supply and Return Air Knockouts, left in place during building construction to keep unit interiors clean
Resources
|
 |