Model ESL Indoor Air-Handling UnitESL

The Perfect Solution for Commercial, Institutional, and Industrial Applications.

Features

  • 36 available standard sizes ranging from 1,000 to 30,000 cfm
  • Galvanized, pre-painted, and stainless steel construction available
  • Multi-sloped stainless steel drain pans prevent standing water and minimize microbial growth
  • Hinged access doors with quick action latches, inside and outside door handles, test ports, and thermal break doors are available.
  • Single point power connection – even with draw-through or blow-through electric heat – simplifies installation. Fan motors are factory mounted and wired to the junction box.
  • Factory mounted VFD's and lights
  • R-13 insulation with 2" foam injected panels. Double wall construction enhances indoor air quality, protects insulation, and provides the ability to clean the inside of the unit.
  • Energy-recovery wheels (heat-wheel) option
  • Dual fan option
  • AHRI 410 certified coils and AHRI 430 unit certified
  • Sound ratings reported in accordance with AHRI 260
  • Noise reducing characteristic options: plenum fans, dynamically balanced low-noise fans, mounted on an isolated steel base, sound absorbing walls

Links for More Information

Sitemap | Terms of Use| Privacy| Terms and Conditions
©2021 Johnson Controls